Keeping The World In Motion With Custom Actuators Since 1972.
Eatontown, New Jersey 07724
Phone (732) 222-1800 | Fax (732) 389-9191
-
Linear Actuators
linear-actuators
-
85915/85916 Linear Actuator
The Motion 85915/85916 Linear Actuator provides a miniature package for operating loads up to 40 lbs.
The basic construction incorporates the Motion Ball Screw which is a high efficiency .222 diameter Epicyclic Ball Screw with integral freewheeling at stroke ends to eliminate limit switches. Both 12 VDC and 24 VDC are available. The 85915 uses a translating tube for mounting, while the 85916 is an open screw type unit where attachment is made directly to the ball nut. -
85615/85616 Linear Actuator
The Motion 85615/85616 Linear Actuator provides a miniature package for operating loads up to 100 lbs.
The basic construction incorporates the Motion Ball Screw which is a high efficiency .331 diameter Epicyclic Ball Screw with integral freewheeling at stroke ends to eliminate limit switches. Both 12 VDC and 24 VDC are available. The 85615 uses a translating tube for mounting, while the 85616 is an open screw type unit where attachment is made directly to the ball nut. -
85151/85152 Linear Actuator
The Motion 85151/85152 Linear Actuator has been designed and carefully developed for versatility in a wide range of applications with load capacity up to 500 lbs.
By selecting the exact stroke, motor type, stroke speed and mounting configuration, a unit can be specified for virtually any performance and envelope requirement. Generally the 85151/85152 series is recommended for loads of 500 lbs. The basic construction incorporates the Motion Ball Screw which is a high efficiency .653 diameter Epicyclic Ball Screw with integral freewheeling at stroke ends to eliminate limit switches. The 85151 uses a translating tube for mounting, while the 85152 is an open screw type unit where attachment is made directly to the ball nut. -
85199/85200 Linear Actuator
The Motion 85199/85200 Linear Actuator has been designed for loads up to 1000lbs.
The Ball Screw with a diameter of .979 permits a load rating up to 1000 lbs. It also has integral freewheeling at stroke ends to eliminate limit switches. The 85199 uses a translating tube for mounting, while the 85200 is an open screw type unit where attachment is made directly to the ball nut. -
85559/85560 Linear Actuator
The Motion 85559/85560 Linear Actuator with load capacity up to 1500 lbs.
It also has integral freewheeling at stroke ends to eliminate limit switches. Both 115 VAC and 220 VAC motors are available. The 85559 uses a translating tube for mounting, while the 85560 is an open screw type unit where attachment is made directly to the ball nut. -
85261/85262 Linear Actuator
The Motion 85261/85262 Linear Actuator is designed for those applications where the mounting envelope dictates that the motor is to be in line with the ball screw.
Motor speed reduction is through a two stage spur gear arrangement with a 10:1 or 20:1 ratio. Generally the 85261/85262 series is recommended for loads up to 500 lbs. The high efficiency .653 diameter Epicyclic Ball Screw with integral freewheeling at stroke ends to eliminate limit switches. The 85261 uses a translating tube for mounting, while the 85262 is an open screw unit where attachment is made directly to the ball nut. -
85237/85238 Power Drive Actuator
The Motion 85237/85238 Power Drive Actuator is fitted with a .750 diameter Acme drive screw with stop collars at both ends of stroke.
Generally the 85237/85238 series is recommended for loads up to 500 lbs.; however this can be extended in certain applications. The 85237 system uses translating tube for mounting, while the 85238 is an open screw type system where attachment is made directly to the nut.