Keeping The World In Motion With Custom Actuators Since 1972.
600 Industrial Way West
Eatontown, New Jersey 07724
Phone (732) 222-1800 | Fax (732) 389-9191
Eatontown, New Jersey 07724
Phone (732) 222-1800 | Fax (732) 389-9191
85915/85916 Linear Actuator
Linear Actuators
The Motion 85915/85916 Linear Actuator provides a miniature package for operating loads up to 40 lbs.
The basic construction incorporates the Motion Ball Screw which is a high efficiency .222 diameter Epicyclic Ball Screw with integral freewheeling at stroke ends to eliminate limit switches. Both 12 VDC and 24 VDC are available. The 85915 uses a translating tube for mounting, while the 85916 is an open screw type unit where attachment is made directly to the ball nut.
The basic construction incorporates the Motion Ball Screw which is a high efficiency .222 diameter Epicyclic Ball Screw with integral freewheeling at stroke ends to eliminate limit switches. Both 12 VDC and 24 VDC are available. The 85915 uses a translating tube for mounting, while the 85916 is an open screw type unit where attachment is made directly to the ball nut.

