Keeping The World In Motion With Custom Actuators Since 1972.
600 Industrial Way West
Eatontown, New Jersey 07724
Phone (732) 222-1800 | Fax (732) 389-9191
Eatontown, New Jersey 07724
Phone (732) 222-1800 | Fax (732) 389-9191
85559/85560 Linear Actuator
Linear Actuators
The Motion 85559/85560 Linear Actuator with load capacity up to 1500 lbs.
It also has integral freewheeling at stroke ends to eliminate limit switches. Both 115 VAC and 220 VAC motors are available. The 85559 uses a translating tube for mounting, while the 85560 is an open screw type unit where attachment is made directly to the ball nut.
It also has integral freewheeling at stroke ends to eliminate limit switches. Both 115 VAC and 220 VAC motors are available. The 85559 uses a translating tube for mounting, while the 85560 is an open screw type unit where attachment is made directly to the ball nut.
Unit of Measure

