Keeping The World In Motion With Custom Actuators Since 1972.
600 Industrial Way West
Eatontown, New Jersey 07724
Phone (732) 222-1800 | Fax (732) 389-9191
Eatontown, New Jersey 07724
Phone (732) 222-1800 | Fax (732) 389-9191
85151/85152 Linear Actuator
Linear Actuators
The Motion 85151/85152 Linear Actuator has been designed and carefully developed for versatility in a wide range of applications with load capacity up to 500 lbs.
By selecting the exact stroke, motor type, stroke speed and mounting configuration, a unit can be specified for virtually any performance and envelope requirement. Generally the 85151/85152 series is recommended for loads of 500 lbs. The basic construction incorporates the Motion Ball Screw which is a high efficiency .653 diameter Epicyclic Ball Screw with integral freewheeling at stroke ends to eliminate limit switches. The 85151 uses a translating tube for mounting, while the 85152 is an open screw type unit where attachment is made directly to the ball nut.
By selecting the exact stroke, motor type, stroke speed and mounting configuration, a unit can be specified for virtually any performance and envelope requirement. Generally the 85151/85152 series is recommended for loads of 500 lbs. The basic construction incorporates the Motion Ball Screw which is a high efficiency .653 diameter Epicyclic Ball Screw with integral freewheeling at stroke ends to eliminate limit switches. The 85151 uses a translating tube for mounting, while the 85152 is an open screw type unit where attachment is made directly to the ball nut.
Unit of Measure

