The Motion 85151/85152 Linear Actuator has been designed and carefully developed for versatility in a wide range of applications with load capacity up to 500 lbs.

By selecting the exact stroke, motor type, stroke speed and mounting configuration, a unit can be specified for virtually any performance and envelope requirement. Generally the 85151/85152 series is recommended for loads of 500 lbs. The basic construction incorporates the Motion Ball Screw which is a high efficiency .653 diameter Epicyclic Ball Screw with integral freewheeling at stroke ends to eliminate limit switches. The 85151 uses a translating tube for mounting, while the 85152 is an open screw type unit where attachment is made directly to the ball nut.

Modify Configuration

Item #
Item #
Model
85151 Model 85152 Model
Motion_Actuator_85151_85152_Model.jpg
Orientation
Right-Handed Left-Handed
Gear Ratio
10:1 20:1 40:1
Stroke Type Selection
Custom Stroke Stock Stroke
Custom Stroke (in)

Available Range: 1 to 72 By 0.001
Mounting Type

A Type 90° orientation

A Type

B Type

C Type
Mounting Hole Type
Custom Standard
Mounting Hole Size (in)

Available Range: 0.25 to 0.437 By 0.001
Motor Type
AC DC
Motor Size
1 2 3 4 5
Motor_85151.jpg
Rod End Option

No

Yes
Weather Proof Option

No

Yes
Quantity

Available Range: 1 to Infinity By 1
Note