Keeping The World In Motion With Custom Actuators Since 1972.
600 Industrial Way West
Eatontown, New Jersey 07724
Phone (732) 222-1800 | Fax (732) 389-9191
Eatontown, New Jersey 07724
Phone (732) 222-1800 | Fax (732) 389-9191
85199/85200 Linear Actuator
Linear Actuators
The Motion 85199/85200 Linear Actuator has been designed for loads up to 1000lbs.
The Ball Screw with a diameter of .979 permits a load rating up to 1000 lbs. It also has integral freewheeling at stroke ends to eliminate limit switches. The 85199 uses a translating tube for mounting, while the 85200 is an open screw type unit where attachment is made directly to the ball nut.
The Ball Screw with a diameter of .979 permits a load rating up to 1000 lbs. It also has integral freewheeling at stroke ends to eliminate limit switches. The 85199 uses a translating tube for mounting, while the 85200 is an open screw type unit where attachment is made directly to the ball nut.
Unit of Measure

