The Motion 85199/85200 Linear Actuator has been designed for loads up to 1000lbs.

The Ball Screw with a diameter of .979 permits a load rating up to 1000 lbs. It also has integral freewheeling at stroke ends to eliminate limit switches. The 85199 uses a translating tube for mounting, while the 85200 is an open screw type unit where attachment is made directly to the ball nut.

Modify Configuration

Item #
Item #
Model
85199 Model 85200 Model
Motion_Actuator_85199_85200_Model.jpg
Orientation
Right-Handed Left-Handed
Gear Ratio
10:1 20:1 40:1
Stroke Type Selection
Custom Stroke Stock Stroke
Custom Stroke (in)

Available Range: 1 to 72 By 0.001
Mounting Type

B Type

C Type
Mounting Hole Type
Custom Standard
Mounting Hole Size (in)

Available Range: 0.25 to 0.625 By 0.001
Motor Type
AC DC
Motor Size
1 2 3 4 5
Motor_85199.JPG
Rod End Option

No

Yes
Weather Proof Option

No

Yes
Quantity

Available Range: 1 to Infinity By 1
Note