The Motion 85261/85262 Linear Actuator is designed for those applications where the mounting envelope dictates that the motor is to be in line with the ball screw.

Motor speed reduction is through a two stage spur gear arrangement with a 10:1 or 20:1 ratio. Generally the 85261/85262 series is recommended for loads up to 500 lbs. The high efficiency .653 diameter Epicyclic Ball Screw with integral freewheeling at stroke ends to eliminate limit switches. The 85261 uses a translating tube for mounting, while the 85262 is an open screw unit where attachment is made directly to the ball nut.

Modify Configuration

Item #
Item #
Model
85261 Model 85262 Model
85261_dim.gif
Gear Ratio
10:1 20:1
Stroke Type Selection
Custom Stroke Stock Stroke
Custom Stroke (in)

Available Range: 1 to 30 By 0.001
Motor Type
AC DC
Motor Size
1 2 3 4 5
Motor_85261.JPG
Rod End Option

No

Yes
Weather Proof Option

No

Yes
Quantity

Available Range: 1 to Infinity By 1
Note