The Motion 85872 Pedestal Actuator is designed to provide a rigid aluminum/steel telescoping mechanism along with a base mount in one integrated unit. For antirotation and support, the inner tube runs on two engineered plastic bearings.

The Motion ball screw is housed in the inner tube and driven through a 10:1 spur gear reduction in the base. Because of the integral freewheeling at stroke ends, limit switches are not required. Generally the 85872 is recommended for compressive loads up to 500 lbs.

Modify Configuration

Item #
Item #
Model
85872_dim.jpg
Gear Ratio
Custom Stroke (in)

Available Range: 1 to 30 By 0.001
Motor Type
AC DC
Motor Size
1 2 3 4
Motor_85272.JPG
Quantity

Available Range: 1 to Infinity By 1
Note