The Motion 85615 Linear Actuator provides a miniature package for operating loads up to 100 lbs.

In some applications it is necessary to provide a simple and reliable way to measure the actuator’s position.

Modify Configuration

Item #
Item #
Model
85615_dim.gif
Orientation
Right-Handed Left-Handed
Gear Ratio
15:1 30:1 7.5:1
Stock Stroke Inches (in)
Mounting Type

A Type 90° orientation

A Type

B Type

C Type
Mounting Hole Type
Custom Standard
Mounting Hole Size (in)

Available Range: 0.25 to 0.312 By 0.001
Motor Type
Motor Size
1 2
Motor_85615.JPG
Rod End Option

No

Yes
Quantity

Available Range: 1 to Infinity By 1
Note