The Motion 85615/85616 Linear Actuator provides a miniature package for operating loads up to 100 lbs.

The basic construction incorporates the Motion Ball Screw which is a high efficiency .331 diameter Epicyclic Ball Screw with integral freewheeling at stroke ends to eliminate limit switches. Both 12 VDC and 24 VDC are available. The 85615 uses a translating tube for mounting, while the 85616 is an open screw type unit where attachment is made directly to the ball nut.

Modify Configuration

Item #
Item #
Model
85615 Model 85616 Model
85615_dim.gif
Orientation
Right-Handed Left-Handed
Gear Ratio
15:1 30:1 7.5:1
Stroke Type Selection
Custom Stroke Stock Stroke
Custom Stroke (in)

Available Range: 1 to 18 By 0.001
Mounting Type

A Type 90° orientation

A Type

B Type

C Type
Mounting Hole Type
Custom Standard
Mounting Hole Size (in)

Available Range: 0.25 to 0.312 By 0.001
Motor Type
Motor Size
1 2
Motor_85615.JPG
Rod End Option

No

Yes
Weather Proof Option

No

Yes
Quantity

Available Range: 1 to Infinity By 1
Note