The Motion 85151 Linear Actuator for operating loads up to 500 lbs.

In some applications it is necessary to provide a simple and reliable way to measure the actuator’s position.

Modify Configuration

Item #
Item #
Model
Motion_Actuator_85151_85152_Model.jpg
Orientation
Right-Handed Left-Handed
Gear Ratio
10:1 20:1 40:1
Stock Stroke Inches (in)
Mounting Type

A Type 90° orientation

A Type

B Type

C Type
Mounting Hole Type
Custom Standard
Mounting Hole Size (in)

Available Range: 0.25 to 0.437 By 0.001
Motor Type
AC DC
Motor Size
1 2 3 4 5
Motor_85151.jpg
Rod End Option

No

Yes
Quantity

Available Range: 1 to Infinity By 1
Note