Keeping The World In Motion With Custom Actuators Since 1972.
Eatontown, New Jersey 07724
Phone (732) 222-1800 | Fax (732) 389-9191
-
Linear Pedestal Actuators
linear-pedestal-actuators
-
85872 Standard Duty Linear Pedestal Actuator
The Motion 85872 Pedestal Actuator is designed to provide a rigid aluminum/steel telescoping mechanism along with a base mount in one integrated unit. For antirotation and support, the inner tube runs on two engineered plastic bearings.
The Motion ball screw is housed in the inner tube and driven through a 10:1 spur gear reduction in the base. Because of the integral freewheeling at stroke ends, limit switches are not required. Generally the 85872 is recommended for compressive loads up to 500 lbs. -
85272 Medium Duty Linear Pedestal Actuator
The Motion 85272 Pedestal Actuator is designed to provide a rigid steel telescoping mechanism along with a base mount in one integrated unit.
The 85272 has a 2.0" square for strength and stability. For antirotation and support, the square ground inner tube runs in four teflon impregnated bearing pads welded in the square outer tube. The Motion ball screw is housed in the inner tube and driven through a 10:1 spur gear reduction in the base. Because of the integral freewheeling at stroke ends, limit switches are not required. Generally the 85272 is recommended for compressive loads up to 500 lbs. -
85972 Heavy Duty Linear Pedestal Actuator
The Motion 85972 Pedestal Actuator is a heavy duty design to provide a rigid steel telescoping mechanism along with a base mount in one integrated unit.
The 85972 has a larger mast of 2.500" square for strength and stability. For antirotation and support, the square ground inner tube runs in four teflon impregnated bearing pads welded in the square outer tube. The Motion Ball screw is housed in the inner tube and driven through a 10:1 spur gear reduction in the base. Because of the integral freewheeling at stroke ends, limit switches are not required. Generally the 85972 is recommended for compressive loads up to 500 lbs.